Reference SA65843.30
This kit contains the following reference(s)
- SA65843.30
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber system | Bitube |
Shock absorber clamping mode | Collier en bas |
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Tube diameter | 51 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X125 |
Weight | 4,909 kg |