
Reference SA65940.02R
This kit contains the following reference(s)
- SA65940.02R
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Related product | SA65940.01L |
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 52 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M14X150 |
Weight | 6,155 kg |