
Reference SA65953.10
This kit contains the following reference(s)
- SA65953.10
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 43 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X125 |
Weight | 2,233 kg |