
Reference SA66033.03
This kit contains the following reference(s)
- SA66033.03
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 42 mm |
Piston Rod Diameter | 12 mm |
Rod thread | M10x100 |
Weight | 2,825 kg |