
Reference SA66040.01R
This kit contains the following reference(s)
- SA66040.01R
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Related product | SA66040.02L |
Fitting position | Avant droit |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 46 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X175 |
Weight | 5,38 kg |