Reference SA66243.04L
This kit contains the following reference(s)
- SA66243.04L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber clamping mode | Collier en bas |
Related product | SA66243.03R |
Weight | 3,884 kg |
Fitting position | Avant gauche |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Tube diameter | 51 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X125 |