Reference SA66553.02
This kit contains the following reference(s)
- SA66553.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Weight | 2,527 kg |
Fitting position | Train avant |
Shock absorber system | Bitube |
Shock absorber model | Montage de jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 43 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M16X150 |