
Reference SA66640.03L
This kit contains the following reference(s)
- SA66640.03L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Weight | 4,255 kg |
Related product | SA66640.04R |
Fitting position | Avant gauche |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 51 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M14X150 |