Reference SA66643.02L
New
This kit contains the following reference(s)
- SA66643.02L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,678 kg |
Related product | SA66643.01R |
Shock absorber type | Gaz |
Fitting position | Avant droit |
Shock absorber clamping mode | Collier en bas |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Tube diameter | 51 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M14X150 |