
Reference SA66930.08R
This kit contains the following reference(s)
- SA66930.08R
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Related product | SA66930.07L |
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Bossage en bas |
Tube diameter | 48 mm |
Piston Rod Diameter | 15 mm |
Rod thread | M12X125 |
Weight | 3,325 kg |