
Reference SA66933.09
This kit contains the following reference(s)
- SA66933.09
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Weight | 3,499 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber model | Amortisseur sur ressort |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 48 mm |
Piston Rod Diameter | 15 mm |
Rod thread | M12X125 |