
Reference SA66940.13L
This kit contains the following reference(s)
- SA66940.13L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Related product | SA66940.14R |
Weight | 4,791 kg |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 50 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |