Reference SA68440.02R
This kit contains the following reference(s)
- SA68440.02R
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Related product | SA68440.01L |
Weight | 5,347 kg |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 54 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X125 |