
Reference SA68940.05L
This kit contains the following reference(s)
- SA68940.05L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber clamping mode | Collier en bas |
Related product | SA68940.06R |
Fitting position | Avant gauche |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Tube diameter | 45 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |
Weight | 4,305 kg |