
Reference SA69040.05L
This kit contains the following reference(s)
- SA69040.05L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Shock absorber type | Gaz |
Weight | 5,705 kg |
Related product | SA69040.06R |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 51 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M14X150 |