
Reference SA95033.15
This kit contains the following reference(s)
- SA95033.15
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Weight | 3,195 kg |
Fitting position | Train arrière |
Shock absorber model | Amortisseur sur ressort |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 50 mm |
Piston Rod Diameter | 16 mm |
Rod thread | M10X125 |