
Reference SA95213.16
This kit contains the following reference(s)
- SA95213.16
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train arrière |
Weight | 2,015 kg |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 40 mm |
Piston Rod Diameter | 12 mm |
Rod thread | M8X125 |