
Reference SA95243.11
This kit contains the following reference(s)
- SA95243.11
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train arrière |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Shock absorber model | Jambe de suspension |
Tube diameter | 51 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X125 |
Weight | 5,042 kg |