
Reference SA95733.02
This kit contains the following reference(s)
- SA95733.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber clamping mode | Bossage en bas |
Weight | 2,197 kg |
Fitting position | Train arrière |
Shock absorber model | Jambe de suspension |
Tube diameter | 40 mm |
Piston Rod Diameter | 12 mm |
Rod thread | M10X125 |