Reference SA96213.02
This kit contains the following reference(s)
- SA96213.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train arrière |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Bossage en bas |
Tube diameter | 42 mm |
Piston Rod Diameter | 12 mm |
Rod thread | M10X100 |
Weight | 2,438 kg |