
Reference SA98411.02
This kit contains the following reference(s)
- SA98411.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Fitting position | Train arrière |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Bossage en bas |
Tube diameter | 55 mm |
Piston Rod Diameter | 12 mm |
Weight | 2,011 kg |