
Reference SA99040.02R
This kit contains the following reference(s)
- SA99040.02R
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber model | Jambe de suspension |
Related product | SA99040.01L |
Fitting position | Arrière droit |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 45 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M10X125 |
Weight | 4,175 kg |