Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 70 mm |
Internal diameter n°1 | 64 mm |
Width 1 | 37 mm |
Weight | 0,131 kg |
Bearing type | ROULEMENT AIGUILLE |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 70 mm |
Internal diameter n°1 | 64 mm |
Width 1 | 37 mm |
Weight | 0,131 kg |
Bearing type | ROULEMENT AIGUILLE |