Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 72 mm |
Internal diameter 2 | 80 mm |
Width 1 | 31 mm |
Weight | 0,159 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 72 mm |
Internal diameter 2 | 80 mm |
Width 1 | 31 mm |
Weight | 0,159 kg |