• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

SM-UCP205D1 - NTN

SM-UCP205D1

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

  • UC205D1

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
A - Housing width38 mm
Width over pressed steel covers (A4)57 mm
Insert IR width (B)34,1 mm
Bore dia. (shaft diameter)25
h - Bearing center height36,5 mm
H1 - Housing foot height15 mm
H2 - Housing height71 mm
Distance of attachment bolt holes (J)105 mm
L - Housing length140 mm
L1 - Housing foot length42 mm
u - Mounting hole (width)13 mm
N1 - Mounting hole length16 mm
Distance IR face - middle of bearing raceway (S)14,3 mm
Distance between insert and press steel dust cover (t1)7 mm
Mounting bolt size (-)10 mm
OTHER FEATURES
Mass0,9 kg