Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC520-617-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 100 mm |
d1 - Shaft diameter outlet large | 115 mm |
a - Housing length | 380 mm |
b - Housing foot width | 110 mm |
c - Housing foot height | 40 mm |
g - Bearing seat width | 70 mm |
h - Bearing center height | 112 mm |
h1 - Housing height | 215 mm |
l - Housing mid width | 160 mm |
l1 - Width over TS | 177 mm |
l2 - Width over TA | 233 mm |
l3 - Width over V-ring | 191 |
m - Mounting hole/punches distance (length) | 320 mm |
m1 - Distance punches (additional holes) | 300 mm |
n1 - Distance punches for additional holes (width) | 66 mm |
m2 - Distance punches (dowel pins) | 348 mm |
n2 - Distance punches for dowel pins (width) | 78 mm |
u - Mounting hole (width) | 26 mm |
v - Mounting hole (length) | 32 mm |
D - Bearing seat diameter | 180 mm |
B - Width RDC | 18 mm |
Initial grease quantity | 900 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 250 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 220 DS |
Sealing LA | SC 220 LA |
Sealing FS | SC 220 FSS |
Sealing TA | SC 220 TA |
Sealing SV | SC 220 SV |
end cover EC | SC520-617EC |
V-ring option | V120A |
BOLTS | |
---|---|
G - Fixing bolts | M24 |
Recommended torque fixing bolts | 500 N-m |
Connection bolts | M24x100 |
Recommended torque connection bolts | 500 N-m |
Maximum loads 120° | 360 kN |
Maximum loads 150° | 210 kN |
Maximum loads 180° | 180 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 750 kN |
Breaking loads P 55° | 630 kN |
Breaking loads P 90° | 375 kN |
Breaking loads P 120° | 280 kN |
Breaking loads P 150° | 250 kN |
Breaking loads P 180° | 320 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC220 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1220 |
Fixing ring (x2) | FR180x18x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2220 |
Fixing ring (x2) | FR180x12x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 22220 |
Fixing ring (x2) | FR180x12x5 |
ASSOCIATED COMPONENTS - OPTION 4 | |
---|---|
Bearing | 23220 |
Fixing ring (x2) | FR180x4,85x4,85 |