
Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 30 mm |
| d1 - Shaft diameter outlet large | 35 mm |
| a - Housing length | 185 mm |
| b - Housing foot width | 52 mm |
| c - Housing foot height | 22 mm |
| g - Bearing seat width | 34 mm |
| h - Bearing center height | 50 mm |
| h1 - Housing height | 93 mm |
| l - Housing mid width | 82 mm |
| l1 - Width over TS | 93 mm |
| l2 - Width over TA | 147 mm |
| l3 - Width over V-ring | 100 |
| m - Mounting hole/punches distance (length) | 150 mm |
| m1 - Distance punches (additional holes) | 135 mm |
| n1 - Distance punches for additional holes (width) | 25 mm |
| m2 - Distance punches (dowel pins) | 172 mm |
| n2 - Distance punches for dowel pins (width) | 38 mm |
| u - Mounting hole (width) | 15 mm |
| v - Mounting hole (length) | 20 mm |
| D - Bearing seat diameter | 72 mm |
| B - Width RDC | 9 mm |
| Initial grease quantity | 65 cm³ |
| Diameter dowel pins | 5 mm |
| m3 - Distance blind hole bottom pins | 113 mm |

| SEALINGS AND COVER | | Sealing DS | SC 206 DS |
| Sealing LA | SC 206 LA |
| Sealing FS | SC 206 FS |
| Sealing TA | SC 206 TA |
| Sealing SV | SC 206 SV |
| end cover EC | SC507-606EC |
| V-ring option | V35A |
| BOLTS | | G - Fixing bolts | M12 |
| Recommended torque fixing bolts | 65 N-m |
| Connection bolts | M10x45 |
| Recommended torque connection bolts | 35 N-m |
| Maximum loads 120° | 60 kN |
| Maximum loads 150° | 35 kN |
| Maximum loads 180° | 30 kN |
| BREAKING LOADS | | Breaking loads P 0° | 224 kN |
| Breaking loads P 55° | 190 kN |
| Breaking loads P 90° | 121 kN |
| Breaking loads P 120° | 85 kN |
| Breaking loads P 150° | 80 kN |
| Breaking loads P 180° | 95 kN |
| ASSOCIATED COMPONENTS - GENERAL | | Regulation disc | RDC306 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1306 |
| Fixing ring (x2) | FR72x7,5x3 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2306 |
| Fixing ring (x2) | FR72x3,5x4 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 21306 |
| Fixing ring (x2) | FR72x7,5x3 |