Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC517-
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 70 mm |
| d1 - Shaft diameter outlet large | 80 mm |
| a - Housing length | 320 mm |
| b - Housing foot width | 90 mm |
| c - Housing foot height | 32 mm |
| g - Bearing seat width | 61 mm |
| h - Bearing center height | 95 mm |
| h1 - Housing height | 183 mm |
| l - Housing mid width | 125 mm |
| l1 - Width over TS | 140 mm |
| l2 - Width over TA | 197 mm |
| l3 - Width over V-ring | 152 |
| m - Mounting hole/punches distance (length) | 260 mm |
| m1 - Distance punches (additional holes) | 252 mm |
| n1 - Distance punches for additional holes (width) | 52 mm |
| m2 - Distance punches (dowel pins) | 292 mm |
| n2 - Distance punches for dowel pins (width) | 66 mm |
| u - Mounting hole (width) | 22 mm |
| v - Mounting hole (length) | 28 mm |
| D - Bearing seat diameter | 150 mm |
| B - Width RDC | 15 mm |
| Initial grease quantity | 500 cm³ |
| Diameter dowel pins | 6 mm |
| m3 - Distance blind hole bottom pins | 210 mm |
| SEALINGS AND COVER | |
|---|---|
| Sealing DS | SC 214 DS |
| Sealing LA | SC 214 LA |
| Sealing FS | SC 214 FSS |
| Sealing TA | SC 214 TA |
| Sealing SV | SC 214 SV |
| end cover EC | SC517EC |
| V-ring option | V80A |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Connection bolts | M16x80 |
| Recommended torque connection bolts | 150 N-m |
| Maximum loads 120° | 180 kN |
| Maximum loads 150° | 100 kN |
| Maximum loads 180° | 90 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 560 kN |
| Breaking loads P 55° | 480 kN |
| Breaking loads P 90° | 290 kN |
| Breaking loads P 120° | 205 kN |
| Breaking loads P 150° | 191 kN |
| Breaking loads P 180° | 250 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Regulation disc | RDC314 |
| ASSOCIATED COMPONENTS - OPTION 1 | |
|---|---|
| Bearing | 1314 |
| Fixing ring (x2) | FR150x13x5 |
| ASSOCIATED COMPONENTS - OPTION 2 | |
|---|---|
| Bearing | 2314 |
| Fixing ring (x2) | FR150x5x6 |
| ASSOCIATED COMPONENTS - OPTION 3 | |
|---|---|
| Bearing | 21314 |
| Fixing ring (x2) | FR150x13x5 |
| ASSOCIATED COMPONENTS - OPTION 4 | |
|---|---|
| Bearing | 22314 |
| Fixing ring (x2) | FR150x5x6 |