Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC519-616-
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 85 mm |
| a - Housing length | 345 mm |
| b - Housing foot width | 100 mm |
| c - Housing foot height | 35 mm |
| g - Bearing seat width | 68 mm |
| h - Bearing center height | 112 mm |
| h1 - Housing height | 212 mm |
| l - Housing mid width | 145 mm |
| l1 - Width over TS | 159 mm |
| l2 - Width over TA | 216 mm |
| l3 - Width over V-ring | 172 |
| m - Mounting hole/punches distance (length) | 290 mm |
| m1 - Distance punches (additional holes) | 280 mm |
| n1 - Distance punches for additional holes (width) | 58 mm |
| m2 - Distance punches (dowel pins) | 317 mm |
| n2 - Distance punches for dowel pins (width) | 70 mm |
| u - Mounting hole (width) | 22 mm |
| v - Mounting hole (length) | 28 mm |
| D - Bearing seat diameter | 170 mm |
| z - RDC/bearing distance | 4 mm |
| Initial grease quantity | 700 cm³ |
| Diameter dowel pins | 6 mm |
| m3 - Distance blind hole bottom pins | 227 mm |
| SEALINGS AND COVER | |
|---|---|
| Sealing DS | SC 519 DS |
| Sealing LA | SC 519 LA |
| Sealing FS | SC 519 FS |
| Sealing TA | SC 519 TA |
| Sealing SV | SC 519 SV |
| end cover EC | SC519-616EC |
| V-ring option | V85A |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Connection bolts | M20x100 |
| Recommended torque connection bolts | 290 N-m |
| Maximum loads 120° | 260 kN |
| Maximum loads 150° | 150 kN |
| Maximum loads 180° | 130 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 710 kN |
| Breaking loads P 55° | 580 kN |
| Breaking loads P 90° | 355 kN |
| Breaking loads P 120° | 265 kN |
| Breaking loads P 150° | 230 kN |
| Breaking loads P 180° | 300 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Regulation disc | RDC519 |
| ASSOCIATED COMPONENTS - OPTION 1 | |
|---|---|
| Bearing | 1219K |
| Adapter sleeve | H 219 |
| Fixing ring (x2) | FR170x18x6 |
| ASSOCIATED COMPONENTS - OPTION 2 | |
|---|---|
| Bearing | 2219K |
| Adapter sleeve | H 319 |
| Fixing ring (x2) | FR170x12,5x5 |
| ASSOCIATED COMPONENTS - OPTION 3 | |
|---|---|
| Bearing | 22219K |
| Adapter sleeve | H 319 |
| Fixing ring (x2) | FR170x12,5x5 |