Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC513-611-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 50 mm |
a - Housing length | 275 mm |
b - Housing foot width | 80 mm |
c - Housing foot height | 30 mm |
g - Bearing seat width | 51 mm |
h - Bearing center height | 80 mm |
h1 - Housing height | 148 mm |
l - Housing mid width | 110 mm |
l1 - Width over TS | 122 mm |
l2 - Width over TA | 177 mm |
l3 - Width over V-ring | 132 |
m - Mounting hole/punches distance (length) | 230 mm |
m1 - Distance punches (additional holes) | 220 mm |
n1 - Distance punches for additional holes (width) | 48 mm |
m2 - Distance punches (dowel pins) | 252 mm |
n2 - Distance punches for dowel pins (width) | 58 mm |
u - Mounting hole (width) | 18 mm |
v - Mounting hole (length) | 24 mm |
D - Bearing seat diameter | 120 mm |
z - RDC/bearing distance | 3 mm |
Initial grease quantity | 270 cm³ |
Diameter dowel pins | 6 mm |
m3 - Distance blind hole bottom pins | 182 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 611 DS |
Sealing LA | SC 611 LA |
Sealing FS | SC 611 FSS |
Sealing TA | SC 611 TA |
Sealing SV | SC 611 SV |
end cover EC | SC513-611EC |
V-ring option | V50A |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Connection bolts | M16x70 |
Recommended torque connection bolts | 150 N-m |
Maximum loads 120° | 180 kN |
Maximum loads 150° | 100 kN |
Maximum loads 180° | 90 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 400 kN |
Breaking loads P 55° | 345 kN |
Breaking loads P 90° | 210 kN |
Breaking loads P 120° | 150 kN |
Breaking loads P 150° | 132 kN |
Breaking loads P 180° | 170 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC611 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1311K |
Adapter sleeve | H 311 |
Fixing ring (x2) | FR120x11x4 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2311K |
Adapter sleeve | H 2311 |
Fixing ring (x2) | FR120x4x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 21311K |
Adapter sleeve | H 311 |
Fixing ring (x2) | FR120x11x4 |
ASSOCIATED COMPONENTS - OPTION 4 | |
---|---|
Bearing | 22311K |
Adapter sleeve | H 2311 |
Fixing ring (x2) | FR120x4x5 |