Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 70 mm |
a - Housing length | 345 mm |
b - Housing foot width | 100 mm |
c - Housing foot height | 35 mm |
g - Bearing seat width | 68 mm |
h - Bearing center height | 112 mm |
h1 - Housing height | 212 mm |
l - Housing mid width | 145 mm |
l1 - Width over TS | 159 mm |
l2 - Width over TA | 216 mm |
l3 - Width over V-ring | 172 |
m - Mounting hole/punches distance (length) | 290 mm |
m1 - Distance punches (additional holes) | 280 mm |
n1 - Distance punches for additional holes (width) | 58 mm |
m2 - Distance punches (dowel pins) | 317 mm |
n2 - Distance punches for dowel pins (width) | 70 mm |
u - Mounting hole (width) | 22 mm |
v - Mounting hole (length) | 28 mm |
D - Bearing seat diameter | 170 mm |
z - RDC/bearing distance | 4 mm |
Initial grease quantity | 700 cm³ |
Diameter dowel pins | 6 mm |
m3 - Distance blind hole bottom pins | 227 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 616 DS |
Sealing LA | SC 616 LA |
Sealing FS | SC 616 FS |
Sealing TA | SC 616 TA |
Sealing SV | SC 616 SV |
end cover EC | SC519-616EC |
V-ring option | V70A |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Connection bolts | M20x100 |
Recommended torque connection bolts | 290 N-m |
Maximum loads 120° | 260 kN |
Maximum loads 150° | 150 kN |
Maximum loads 180° | 130 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 710 kN |
Breaking loads P 55° | 580 kN |
Breaking loads P 90° | 355 kN |
Breaking loads P 120° | 265 kN |
Breaking loads P 150° | 230 kN |
Breaking loads P 180° | 300 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC616 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1316K |
Adapter sleeve | H 316 |
Fixing ring (x2) | FR170x14,5x5 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2316K |
Adapter sleeve | H 2316 |
Fixing ring (x2) | FR170x5x6 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 21316K |
Adapter sleeve | H 316 |
Fixing ring (x2) | FR170x14,5x5 |
ASSOCIATED COMPONENTS - OPTION 4 | |
---|---|
Bearing | 22316K |
Adapter sleeve | H 2316 |
Fixing ring (x2) | FR170x5x6 |