Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC522-619-
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 85 mm |
| a - Housing length | 410 mm |
| b - Housing foot width | 120 mm |
| c - Housing foot height | 45 mm |
| g - Bearing seat width | 80 mm |
| h - Bearing center height | 125 mm |
| h1 - Housing height | 242 mm |
| l - Housing mid width | 175 mm |
| l1 - Width over TS | 189 mm |
| l2 - Width over TA | 246 mm |
| l3 - Width over V-ring | 202 |
| m - Mounting hole/punches distance (length) | 350 mm |
| m1 - Distance punches (additional holes) | 320 mm |
| n1 - Distance punches for additional holes (width) | 74 mm |
| m2 - Distance punches (dowel pins) | 378 mm |
| n2 - Distance punches for dowel pins (width) | 88 mm |
| u - Mounting hole (width) | 26 mm |
| v - Mounting hole (length) | 32 mm |
| D - Bearing seat diameter | 200 mm |
| z - RDC/bearing distance | 4 mm |
| Initial grease quantity | 1200 cm³ |
| Diameter dowel pins | 8 mm |
| m3 - Distance blind hole bottom pins | 282 mm |
| SEALINGS AND COVER | |
|---|---|
| Sealing DS | SC 619 DS |
| Sealing LA | SC 619 LA |
| Sealing FS | SC 619 FS |
| Sealing TA | SC 619 TA |
| Sealing SV | SC 619 SV |
| end cover EC | SC522-619EC |
| V-ring option | V85A |
| BOLTS | |
|---|---|
| G - Fixing bolts | M24 |
| Recommended torque fixing bolts | 500 N-m |
| Connection bolts | M24x130 |
| Recommended torque connection bolts | 500 N-m |
| Maximum loads 120° | 360 kN |
| Maximum loads 150° | 210 kN |
| Maximum loads 180° | 180 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 950 kN |
| Breaking loads P 55° | 800 kN |
| Breaking loads P 90° | 450 kN |
| Breaking loads P 120° | 355 kN |
| Breaking loads P 150° | 320 kN |
| Breaking loads P 180° | 400 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Regulation disc | RDC619 |
| ASSOCIATED COMPONENTS - OPTION 1 | |
|---|---|
| Bearing | 1319K |
| Adapter sleeve | H 319 |
| Fixing ring (x2) | FR200x17,5x6 |
| ASSOCIATED COMPONENTS - OPTION 2 | |
|---|---|
| Bearing | 2319K |
| Adapter sleeve | H 2319 |
| Fixing ring (x2) | FR200x6,5x5 |
| ASSOCIATED COMPONENTS - OPTION 3 | |
|---|---|
| Bearing | 21319K |
| Adapter sleeve | H 319 |
| Fixing ring (x2) | FR200x17,5x6 |
| ASSOCIATED COMPONENTS - OPTION 4 | |
|---|---|
| Bearing | 22319K |
| Adapter sleeve | H 2319 |
| Fixing ring (x2) | FR200x6,5x5 |