Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 90 mm |
a - Housing length | 410 mm |
b - Housing foot width | 120 mm |
c - Housing foot height | 45 mm |
g - Bearing seat width | 86 mm |
h - Bearing center height | 140 mm |
h1 - Housing height | 271 mm |
l - Housing mid width | 185 mm |
l1 - Width over TS | 199 mm |
l2 - Width over TA | 256 mm |
l3 - Width over V-ring | 212 |
m - Mounting hole/punches distance (length) | 350 mm |
m1 - Distance punches (additional holes) | 330 mm |
n1 - Distance punches for additional holes (width) | 74 mm |
m2 - Distance punches (dowel pins) | 378 mm |
n2 - Distance punches for dowel pins (width) | 88 mm |
u - Mounting hole (width) | 26 mm |
v - Mounting hole (length) | 32 mm |
D - Bearing seat diameter | 215 mm |
z - RDC/bearing distance | 4 mm |
Initial grease quantity | 1400 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 282 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 620 DS |
Sealing LA | SC 620 LA |
Sealing FS | SC 620 FSS |
Sealing TA | SC 620 TA |
Sealing SV | SC 620 SV |
end cover EC | SC524-620EC |
V-ring option | V90A |
BOLTS | |
---|---|
G - Fixing bolts | M24 |
Recommended torque fixing bolts | 500 N-m |
Connection bolts | M24x130 |
Recommended torque connection bolts | 500 N-m |
Maximum loads 120° | 360 kN |
Maximum loads 150° | 210 kN |
Maximum loads 180° | 180 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 950 kN |
Breaking loads P 55° | 800 kN |
Breaking loads P 90° | 475 kN |
Breaking loads P 120° | 355 kN |
Breaking loads P 150° | 320 kN |
Breaking loads P 180° | 420 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC620 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1320K |
Adapter sleeve | H 320 |
Fixing ring (x2) | FR215x19,5x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2320K |
Adapter sleeve | H 2320 |
Fixing ring (x2) | FR215x6,5x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 21320K |
Adapter sleeve | H 320 |
Fixing ring (x2) | FR215x19,5x6 |
ASSOCIATED COMPONENTS - OPTION 4 | |
---|---|
Bearing | 22320K |
Adapter sleeve | H 2320 |
Fixing ring (x2) | FR215x6,5x5 |