Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 170 mm |
| a - Housing length | 530 mm |
| b - Housing foot width | 190 mm |
| c - Housing foot height | 75 mm |
| g - Bearing seat width | 115 mm |
| h - Bearing center height | 180 mm |
| h1 - Housing height | 353 mm |
| l - Housing mid width | 240 mm |
| l1 - Width over TS | 250 mm |
| l2 - Width over TA | 318 mm |
| m - Mounting hole/punches distance (length) | 450 mm |
| m1 - Distance punches dowel pins | 490 mm |
| n - Mounting hole distance (width) | 110 mm |
| u - Mounting hole (width) | 28 mm |
| v - Mounting hole (length) | 34 mm |
| D - Bearing seat diameter | 290 mm |
| g1 - Distance small shaft shoulder to bearing center | 88 mm |
| W - Bearing distance | 15 mm |
| Housing weight | 85 kg |
| Material of Housing | ductile cast |
| Initial grease quantity | 2600 cm³ |
| BOLTS | |
|---|---|
| G - Fixing bolts | M24 |
| Recommended torque fixing bolts | 500 N-m |
| Connection bolts | M24x150 |
| Recommended torque connection bolts | 440 N-m |
| Eye bolt(s) | M16 |
| Maximum loads 120° | 800 kN |
| Maximum loads 150° | 460 kN |
| Maximum loads 180° | 400 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 3420 kN |
| Breaking loads P 55° | 4320 kN |
| Breaking loads P 90° | 2070 kN |
| Breaking loads P 120° | 1530 kN |
| Breaking loads P 150° | 1360 kN |
| Breaking loads P 180° | 1710 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Designation of housing | SNCD3038 |
| Bearing | 23038K |
| Adapter sleeve | H3038 |
| Fixing rings | 4 x FR290x10x6.5 |
| Labyrinth sealing TS | TS-38 |
| Taconite Sealing TA | TA-38 |
| End cover TE | TE-38 |