Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 180 mm |
a - Housing length | 560 mm |
b - Housing foot width | 210 mm |
c - Housing foot height | 80 mm |
g - Bearing seat width | 122 mm |
h - Bearing center height | 190 mm |
h1 - Housing height | 375 mm |
l - Housing mid width | 260 mm |
l1 - Width over TS | 270 mm |
l2 - Width over TA | 331 mm |
m - Mounting hole/punches distance (length) | 480 mm |
m1 - Distance punches dowel pins | 520 mm |
n - Mounting hole distance (width) | 120 mm |
u - Mounting hole (width) | 28 mm |
v - Mounting hole (length) | 34 mm |
D - Bearing seat diameter | 310 mm |
g1 - Distance small shaft shoulder to bearing center | 95 mm |
W - Bearing distance | 10 mm |
Housing weight | 103 kg |
Material of Housing | ductile cast |
Initial grease quantity | 3100 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M24 |
Recommended torque fixing bolts | 500 N-m |
Connection bolts | M24x150 |
Recommended torque connection bolts | 440 N-m |
Eye bolt(s) | M20 |
Maximum loads 120° | 800 kN |
Maximum loads 150° | 460 kN |
Maximum loads 180° | 400 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 3960 kN |
Breaking loads P 55° | 4860 kN |
Breaking loads P 90° | 2340 kN |
Breaking loads P 120° | 1800 kN |
Breaking loads P 150° | 1580 kN |
Breaking loads P 180° | 1980 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Designation of housing | SNCD3040 |
Bearing | 23040K |
Adapter sleeve | H3040 |
Fixing rings | 4 x FR310x10x10 |
Labyrinth sealing TS | TS-40 |
Taconite Sealing TA | TA-40 |
End cover TE | TE-40 |