Back

SNCD3052R + 23052 - SNR

SNCD3052R + 23052

Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Shaft diameter (d) 260 mm
Shaft diameter outlet large (d1) 280 mm
Housing length (a) 700 mm
Housing foot width (b) 260 mm
Housing foot height (c) 95 mm
bearing seat widt (g) 148 mm
Bearing center height (h) 240 mm
Housing height (h1) 474 mm
Housing mid width (l) 310 mm
Width over TS (l1) 315 mm
Width over TA (l2) 397 mm
Mounting hole (or punches) distance (length) (m) 600 mm
Distance punches dowel pins (m1) 650 mm
Mounting hole distance (width) (n) 150 mm
Mounting hole width (u) 35 mm
Mounting hole length (v) 42 mm
Bearing seat diameter (D) 400 mm
Distance small shaft shoulder to bearing center (g1) 119,5 mm
Bearing distance (W) 12 mm
Housing weight 187 kg
New Material of Housing ductile cast
Initial grease quantity 6500 cm³
Brand SNR
Product classification image

BOLTS

Fixing bolts (G) M30
Recommended torque fixing bolts 1005 N-m
Connection bolts M30x180
Recommended torque connection bolts 870 N-m
Eye bolt(s) M24
Maximum loads 120° 1300 kN
Maximum loads 150° 750 kN
Maximum loads 180° 650 kN

BREAKING LOADS

Breaking loads P 0° 6100 kN
Breaking loads P 55° 7500 kN
Breaking loads P 90° 3600 kN
Breaking loads P 120° 2700 kN
Breaking loads P 150° 2500 kN
Breaking loads P 180° 3000 kN

ASSOCIATED COMPONENTS - GENERAL

New Designation of housing SNCD3052R
Bearing 23052
fixing rings 2 x FR400x22x10
Labyrinth sealing TS TS-60
Taconite Sealing TA TA-60
End cover TE TE-60