Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 280 mm |
d1 - Shaft diameter outlet large | 300 mm |
a - Housing length | 770 mm |
b - Housing foot width | 280 mm |
c - Housing foot height | 100 mm |
g - Bearing seat width | 166 mm |
h - Bearing center height | 260 mm |
h1 - Housing height | 516 mm |
l - Housing mid width | 320 mm |
l1 - Width over TS | 330 mm |
l2 - Width over TA | 413 mm |
m - Mounting hole/punches distance (length) | 650 mm |
m1 - Distance punches dowel pins | 720 mm |
n - Mounting hole distance (width) | 160 mm |
u - Mounting hole (width) | 42 mm |
v - Mounting hole (length) | 50 mm |
D - Bearing seat diameter | 420 mm |
g1 - Distance small shaft shoulder to bearing center | 127 mm |
W - Bearing distance | 13 mm |
Housing weight | 223 kg |
Material of Housing | ductile cast |
Initial grease quantity | 7900 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M36 |
Recommended torque fixing bolts | 1750 N-m |
Connection bolts | M30x220 |
Recommended torque connection bolts | 870 N-m |
Eye bolt(s) | M24 |
Maximum loads 120° | 1300 kN |
Maximum loads 150° | 750 kN |
Maximum loads 180° | 650 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 6800 kN |
Breaking loads P 55° | 8400 kN |
Breaking loads P 90° | 4100 kN |
Breaking loads P 120° | 3000 kN |
Breaking loads P 150° | 2700 kN |
Breaking loads P 180° | 3400 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Designation of housing | SNCD3056R |
Bearing | 23056 |
Fixing rings | 6 x FR420x10x10 |
Labyrinth sealing TS | TS-64 |
Taconite Sealing TA | TA-64 |
End cover TE | TE-64 |