Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 450 mm |
a - Housing length | 1170 mm |
b - Housing foot width | 420 mm |
c - Housing foot height | 130 mm |
g - Bearing seat width | 224 mm |
h - Bearing center height | 410 mm |
h1 - Housing height | 810 mm |
l - Housing mid width | 460 mm |
l1 - Width over TS | 469 mm |
l2 - Width over TA | 551 mm |
m - Mounting hole/punches distance (length) | 1000 mm |
m1 - Distance punches dowel pins | 1070 mm |
n - Mounting hole distance (width) | 260 mm |
u - Mounting hole (width) | 48 mm |
v - Mounting hole (length) | 60 mm |
D - Bearing seat diameter | 700 mm |
g1 - Distance small shaft shoulder to bearing center | 209 mm |
W - Bearing distance | 35 mm |
Housing weight | 702 kg |
Material of Housing | ductile cast |
Initial grease quantity | 29700 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M42 |
Recommended torque fixing bolts | 2800 N-m |
Connection bolts | M42x280 |
Recommended torque connection bolts | 2430 N-m |
Eye bolt(s) | M42 |
Maximum loads 120° | 2300 kN |
Maximum loads 150° | 1330 kN |
Maximum loads 180° | 1150 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 12160 kN |
Breaking loads P 55° | 15360 kN |
Breaking loads P 90° | 7360 kN |
Breaking loads P 120° | 5400 kN |
Breaking loads P 150° | 4800 kN |
Breaking loads P 180° | 6080 kN |
Breaking loads axial P a | 3840 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Bearing | 23096K |
Adapter sleeve | H3096H |
Fixing rings | 2 x FR700x29.5x15 |
Labyrinth sealing TS | TS-96 |
Taconite Sealing TA | TA-96 |
End cover TE | TE-96 |