Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 160 mm |
a - Housing length | 530 mm |
b - Housing foot width | 190 mm |
c - Housing foot height | 75 mm |
g - Bearing seat width | 116 mm |
h - Bearing center height | 180 mm |
h1 - Housing height | 353 mm |
l - Housing mid width | 240 mm |
l1 - Width over TS | 250 mm |
l2 - Width over TA | 317 mm |
m - Mounting hole/punches distance (length) | 450 mm |
m1 - Distance punches dowel pins | 490 mm |
n - Mounting hole distance (width) | 110 mm |
u - Mounting hole (width) | 28 mm |
v - Mounting hole (length) | 34 mm |
D - Bearing seat diameter | 300 mm |
g1 - Distance small shaft shoulder to bearing center | 95,5 mm |
W - Bearing distance | 15 mm |
Housing weight | 83 kg |
Material of Housing | ductile cast |
Initial grease quantity | 2600 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M24 |
Recommended torque fixing bolts | 500 N-m |
Connection bolts | M24x150 |
Recommended torque connection bolts | 440 N-m |
Eye bolt(s) | M16 |
Maximum loads 120° | 800 kN |
Maximum loads 150° | 460 kN |
Maximum loads 180° | 400 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 3420 kN |
Breaking loads P 55° | 4320 kN |
Breaking loads P 90° | 2070 kN |
Breaking loads P 120° | 1530 kN |
Breaking loads P 150° | 1360 kN |
Breaking loads P 180° | 1710 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Designation of housing | SNCD3136 |
Bearing | 23136K |
Adapter sleeve | H3136 |
Fixing rings | 2 x FR300x10x10 |
Labyrinth sealing TS | TS-36 |
Taconite Sealing TA | TA-36 |
End cover TE | TE-36 |