Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 220 mm |
| d1 - Shaft diameter outlet large | 240 mm |
| a - Housing length | 640 mm |
| b - Housing foot width | 240 mm |
| c - Housing foot height | 90 mm |
| g - Bearing seat width | 140 mm |
| h - Bearing center height | 220 mm |
| h1 - Housing height | 434 mm |
| l - Housing mid width | 290 mm |
| l1 - Width over TS | 300 mm |
| l2 - Width over TA | 361 mm |
| m - Mounting hole/punches distance (length) | 540 mm |
| m1 - Distance punches dowel pins | 590 mm |
| n - Mounting hole distance (width) | 140 mm |
| u - Mounting hole (width) | 35 mm |
| v - Mounting hole (length) | 42 mm |
| D - Bearing seat diameter | 370 mm |
| g1 - Distance small shaft shoulder to bearing center | 114 mm |
| W - Bearing distance | 12 mm |
| Housing weight | 131 kg |
| Material of Housing | ductile cast |
| Initial grease quantity | 4800 cm³ |
| BOLTS | |
|---|---|
| G - Fixing bolts | M30 |
| Recommended torque fixing bolts | 1005 N-m |
| Connection bolts | M24x160 |
| Recommended torque connection bolts | 440 N-m |
| Eye bolt(s) | M20 |
| Maximum loads 120° | 800 kN |
| Maximum loads 150° | 460 kN |
| Maximum loads 180° | 400 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 5500 kN |
| Breaking loads P 55° | 7200 kN |
| Breaking loads P 90° | 3400 kN |
| Breaking loads P 120° | 2500 kN |
| Breaking loads P 150° | 2300 kN |
| Breaking loads P 180° | 2800 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Designation of housing | SNCD3144R |
| Bearing | 23144 |
| Fixing rings | 2 x FR370x10x10 |
| Labyrinth sealing TS | TS-52 |
| Taconite Sealing TA | TA-52 |
| End cover TE | TE-52 |