Split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 70 mm |
| d1 - Shaft diameter outlet large | 75 mm |
| d2 - Shaft diameter outlet small | 67 mm |
| d3 - Thread on shaft | M70x2 |
| a - Housing length | 350 mm |
| b - Housing foot width | 110 mm |
| c - Housing foot height | 45 mm |
| g - Distance large shaft shoulder to bearing center | 45 mm |
| g1 - Distance small shaft shoulder to bearing center | 32 mm |
| h - Bearing center height | 125 mm |
| h1 - Housing height | 215 mm |
| l - Housing mid width | 120 mm |
| l1 - Housing width over covers | 192 mm |
| l2 - Floating bearing displacement (x2) | 0 mm |
| m - Mounting hole/punches distance (length) | 380 mm |
| n - Mounting hole distance (width) | 60 mm |
| u - Mounting hole (width) | 20 mm |
| v - Mounting hole (length) | 30 mm |
| r - Max shaft shoulder radius | 1 mm |
| D - Bearing seat diameter | 125 mm |
| Oil level | 50-65 mm |
| Oil quantity | 1400 cm³ |
| Mass | 28 kg |
| Material of Housing | grey cast |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Bearing | 22214 |
| Nut | KM 14 |
| Lock washer | MB 14 |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| Feltstrips (optional) | 9x7,5x292 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque | 130 N-m |
| Connection bolts | M16 |
| Recommended torque | 130 N-m |
| Eye bolt(s) | M10 |