• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Oil lubricated housings SNOE

SNOE.220.CBL - SNR

SNOE.220.CBL

Split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication

Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Shaft diameter100 mm
d1 - Shaft diameter outlet large110 mm
d2 - Shaft diameter outlet small97 mm
d3 - Thread on shaftM100x2
a - Housing length490 mm
b - Housing foot width160 mm
c - Housing foot height50 mm
g - Distance large shaft shoulder to bearing center60 mm
g1 - Distance small shaft shoulder to bearing center45 mm
h - Bearing center height150 mm
h1 - Housing height270 mm
l - Housing mid width170 mm
l1 - Housing width over covers253 mm
l2 - Floating bearing displacement (x2)13 mm
m - Mounting hole/punches distance (length)400 mm
n - Mounting hole distance (width)80 mm
u - Mounting hole (width)30 mm
v - Mounting hole (length)45 mm
r - Max shaft shoulder radius2,5 mm
D - Bearing seat diameter180 mm
Oil level55-65 mm
Oil quantity1700 cm³
Mass58 kg
Material of Housinggrey cast
undefined
ASSOCIATED COMPONENTS - GENERAL
Bearing22220
NutKM 20
Lock washerMB 20
ASSOCIATED COMPONENTS - OPTION
Feltstrips (optional)9x7,5x428
BOLTS
G - Fixing boltsM24
Recommended torque440 N-m
Connection boltsM20
Recommended torque260 N-m
Eye bolt(s)M16