Split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 160 mm |
| d1 - Shaft diameter outlet large | 170 mm |
| d2 - Shaft diameter outlet small | 155 mm |
| d3 - Thread on shaft | M160x3 |
| a - Housing length | 660 mm |
| b - Housing foot width | 200 mm |
| c - Housing foot height | 70 mm |
| g - Distance large shaft shoulder to bearing center | 80 mm |
| g1 - Distance small shaft shoulder to bearing center | 70 mm |
| h - Bearing center height | 220 mm |
| h1 - Housing height | 400 mm |
| l - Housing mid width | 210 mm |
| l1 - Housing width over covers | 298 mm |
| l2 - Floating bearing displacement (x2) | 15 mm |
| m - Mounting hole/punches distance (length) | 530 mm |
| n - Mounting hole distance (width) | 110 mm |
| u - Mounting hole (width) | 42 mm |
| v - Mounting hole (length) | 60 mm |
| r - Max shaft shoulder radius | 2,5 mm |
| D - Bearing seat diameter | 290 mm |
| Oil level | 60-80 mm |
| Oil quantity | 4700 cm³ |
| Mass | 125 kg |
| Material of Housing | grey cast |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Bearing | 22232 |
| Nut | KM 32 |
| Lock washer | MB 32 |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| Feltstrips (optional) | 9x7,5x662 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M36 |
| Recommended torque | 1520 N-m |
| Connection bolts | M24 |
| Recommended torque | 440 N-m |
| Eye bolt(s) | M20 |