Split plummer block housing for spherical roller bearings with cylindrical bore, made of ductile cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d - Shaft diameter | 260 mm | 
| d1 - Shaft diameter outlet large | 280 mm | 
| d3 - Thread on shaft | TR260x4 | 
| a - Housing length | 1070 mm | 
| b - Housing foot width | 300 mm | 
| c - Housing foot height | 130 mm | 
| g - Distance large shaft shoulder to bearing center | 125 mm | 
| g1 - Distance small shaft shoulder to bearing center | 106 mm | 
| h - Bearing center height | 370 mm | 
| h1 - Housing height | 671 mm | 
| l - Housing mid width | 330 mm | 
| l1 - Housing width over covers | 430 mm | 
| l2 - Floating bearing displacement (x2) | 20 mm | 
| m - Mounting hole/punches distance (length) | 900 mm | 
| n - Mounting hole distance (width) | 165 mm | 
| u - Mounting hole (width) | 48 mm | 
| v - Mounting hole (length) | 70 mm | 
| r - Max shaft shoulder radius | 4 mm | 
| D - Bearing seat diameter | 480 mm | 
| Oil level | 118-143 mm | 
| Oil quantity | 12000 cm³ | 
| Mass | 563 kg | 
| Material of Housing | ductile cast | 
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Bearing | 22252 | 
| Nut | HM 52 T | 
| Lock washer | MB 52 | 
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| Feltstrips (optional) | 11x14x1090 | 
| BOLTS | |
|---|---|
| G - Fixing bolts | M42 | 
| Recommended torque | 2040 N-m | 
| Connection bolts | M36 | 
| Recommended torque | 1520 N-m | 
| Eye bolt(s) | M24 |