

SENTINEL Series: Stainless steel deep groove ball bearing,with pressed stainless steel cage, zinc plated reinforced seals on both sides, food solid lubrication SOLID GREASE "Spot Pack".
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 12 mm |
D - External diameter | 32 mm |
B - Bearing/Inner ring width | 10 mm |
rs - Min fillet radius | 0,6 mm |
Radial clearance class | CN |
Mass | 0,04 kg |

PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5,25 kN |
C0 - Static load | 3,05 kN |
f0 - Coefficient | 11.1 |
N lim - Mechanical Limit Speed | 8300 tr/min |
Tmin - Min operating temperature | -10 °C |
Tmax - Max operating temperature | 80 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 16,5 mm |
Da max - Max shoulder diameter OR | 27 mm |
ra max - Max shaft & housing fillet radius | 0,6 mm |
