![SSN206LL/LP03](https://eshop-api.ntn-snr.com/medias/industry-DGBBSSNLLLP03-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wxMTcwMDl8aW1hZ2UvanBlZ3xoMWQvaDdmLzkzNDE5NzA0NDg0MTQvaW5kdXN0cnktREdCQlNTTkxMTFAwM18zLmpwZ181MTVXeDUxNUh8M2ViMzllOWMxMzMyYjlhNTgyMzc2ODgzYWE0NTFjOTIzOGMyOTMwNWEwYTE5YmNkNmVlNzc5OWU5Y2FhZDNlMw)
Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 30 mm |
D - External diameter | 62 mm |
B - Bearing/Inner ring width | 16 mm |
rs - Min fillet radius | 1 mm |
Radial clearance class | CN |
Mass | 0,199 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-DGBBSSNLLLP03-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wyOTgwM3xpbWFnZS9qcGVnfGhhZS9oNWYvOTM0MDk3OTkzNzMxMC9pbmR1c3RyeS1ER0JCU1NOTExMUDAzXzEuanBnXzUxNVd4NTE1SHxhMDI1OTMxYmJhZjk4MTIxZThiNWU3MzQ4YWI1ZjM3NzBlMjc5OTNhYzA1OWYyNmJhMjI0NDBmNmUzMzVmYmM2)
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 15 kN |
C0 - Static load | 11,3 kN |
Cu - Fatigue limit load | 0,51 kN |
f0 - Coefficient | 13.9 |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 60 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 35 mm |
Da max - Max shoulder diameter OR | 57 mm |
ra max - Max shaft & housing fillet radius | 1 mm |
![](https://eshop-api.ntn-snr.com/medias/industry-DGBBSSNLLLP03-2.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w1ODUzMnxpbWFnZS9qcGVnfGg2MC9oNzgvOTM0MTk3MDI1MTgwNi9pbmR1c3RyeS1ER0JCU1NOTExMUDAzXzIuanBnXzUxNVd4NTE1SHxjOTAxMGNiMzljNDU5MmQ4ZGY1MzFiNzU0Yzk3MDM5NzJhZDIyYjA3NGYwNWNlYmMyMzQ0MjJhZGIxYzc5YTA0)
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/DGBB-EN.jpg?context=bWFzdGVyfHJvb3R8NDM3Njh8aW1hZ2UvanBlZ3xoNGMvaDk5Lzg5Mzc2OTAyMDIxNDIvREdCQl9FTi5qcGd8ZWQ2OTQ1Mzc2MTc0ZmYwMDY2NjcyOTc3NzlmMWJmNDU3YTFmNjgyZjg3MDhhNTQ0NTM3MTdiMzI5ZDhlNDYzOA)