• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

SUCF204-12N - SNR

SUCF204-12N

Stainless steel cast housing,stainless steel insert ball bearing with socket set screws,seal with slinger, food grease

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height25,5 mm
A1 - Housing foot height / flange height12 mm
A2 - Total height from mounting surface33,3 mm
B - Width of Inner Ring31 mm
d - Shaft diameter19,05 mm
e - Distance mounting surface to bearing center15 mm
G - Grease fittingM6x1
J - Mounting holes distance64 mm
L - Housing width / diameter86 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre12,7 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating12,8 kN
C0 - Static load rating6,6 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,71 kg
Recommended tightening torque for set screw3,9 N-m