• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

SUCF206-19N - SNR

SUCF206-19N

Stainless steel cast housing,stainless steel insert ball bearing with socket set screws,seal with slinger, food grease

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height30,5 mm
A1 - Housing foot height / flange height14 mm
A2 - Total height from mounting surface40,2 mm
B - Width of Inner Ring38,1 mm
d - Shaft diameter30,163 mm
e - Distance mounting surface to bearing center18 mm
G - Grease fittingM6x1
J - Mounting holes distance83 mm
L - Housing width / diameter108 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre15,9 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating19,4 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,32 kg
Recommended tightening torque for set screw3,9 N-m