• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

SUCF207-23N - SNR

SUCF207-23N

Stainless steel cast housing,stainless steel insert ball bearing with socket set screws,seal with slinger, food grease

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height33,5 mm
A1 - Housing foot height / flange height14,5 mm
A2 - Total height from mounting surface44,4 mm
B - Width of Inner Ring42,9 mm
d - Shaft diameter36,513 mm
e - Distance mounting surface to bearing center19 mm
G - Grease fittingM6x1
J - Mounting holes distance92 mm
L - Housing width / diameter116 mm
N - Mounting hole dimension14 mm
S - Distance front side/bearing centre17,5 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating25,6 kN
C0 - Static load rating15,3 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,6 kg
Recommended tightening torque for set screw8,3 N-m