• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

SUCF208-24N - SNR

SUCF208-24N

Stainless steel cast housing,stainless steel insert ball bearing with socket set screws,seal with slinger, food grease

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height36 mm
A1 - Housing foot height / flange height14,5 mm
A2 - Total height from mounting surface51,2 mm
B - Width of Inner Ring49,2 mm
d - Shaft diameter38,1 mm
e - Distance mounting surface to bearing center21 mm
G - Grease fittingM6x1
J - Mounting holes distance102 mm
L - Housing width / diameter130 mm
N - Mounting hole dimension16 mm
S - Distance front side/bearing centre19 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating32 kN
C0 - Static load rating19,3 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass2,21 kg
Recommended tightening torque for set screw8,3 N-m